HUBBELL POWER SYSTEMS
Image of 635CAG 600A 35kV Class Cable Adapter for T-Body Size G

600A 35kV Class Cable Adapter for T-Body Size G

Brand: Hubbell Power Systems

Catalog ID: 635CAG

35kV 600/900A Cable Adapter, Cable Insulation Diameter Range = 1.040 - 1.175 Inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Stepped design

General

Catalog Number

635CAG

Type

Cable Adapter

UPC

096359757566

Dimensions

Cable Insulation Diameter Maximum

1.175 in

Cable Insulation Diameter Minimum

1.14 in

Dimensions

2.54 in x 2.54 in x 7.00 in

Height

7 in

Length

2.54 in

Package Height

4.625 in

Package Length

12.688 in

Package Weight

13.2 lb

Package Width

9.625 in

Width

2.54 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

kV Class

35 kV

Conductor Related

Cable Insulation Diameter Range

1.14 - 1.175

Logistics

Standard Package

12