HUBBELL POWER SYSTEMS
Image of 635CAJ 600A 35kV Class Cable Adapter for T-Body Size J

600A 35kV Class Cable Adapter for T-Body Size J

Brand: Hubbell Power Systems

Catalog ID: 635CAJ

35kV 600/900A Cable Adapter, Cable Insulation Diameter Range = 1.160 - 1.305 Inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Stepped design

General

Catalog Number

635CAJ

Type

Cable Adapter

UPC

096359757559

Dimensions

Cable Insulation Diameter Maximum

1.305 in

Cable Insulation Diameter Minimum

1.16 in

Dimensions

2.54 in x 2.54 in x 7.00 in

Height

7 in

Length

2.54 in

Width

2.54 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

kV Class

35 kV

Conductor Related

Cable Insulation Diameter Range

1.16 - 1.305

Logistics

Pallet Quantity

1536

Standard Package

12