HUBBELL POWER SYSTEMS
Image of 635CAM 600A 35kV Class Cable Adapter for T-Body Size M

600A 35kV Class Cable Adapter for T-Body Size M

Brand: Hubbell Power Systems

Catalog ID: 635CAM

35kV 600/900A Cable Adapter, Cable Insulation Diameter Range = 1.355 - 1.520 Inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Stepped design

General

Catalog Number

635CAM

Type

Cable Adapter

UPC

096359752943

Dimensions

Cable Insulation Diameter Maximum

1.52 in

Cable Insulation Diameter Minimum

1.355 in

Dimensions

2.54 in x 2.54 in x 7.00 in

Height

7 in

Length

2.54 in

Width

2.54 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

kV Class

35 kV

Conductor Related

Cable Insulation Diameter Range

1.355 - 1.52

Logistics

Pallet Quantity

1536

Standard Package

12