HUBBELL POWER SYSTEMS
Image of 635TBT 600A 35kV ClassT-Body Deadbreak Elbows w/ TP

600A 35kV ClassT-Body Deadbreak Elbows w/ TP

Brand: Hubbell Power Systems

Catalog ID: 635TBT

35kV 600/900A T-body With Test Point

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

635TBT

Type

Deadbreak T-Body

UPC

096359685371

With Seal Kit

No

With Test Point

Yes

Dimensions

Dimensions

7.125 in x 9.00 in x 15.000 in

Height

15 in

Length

7.125 in

Weight

4.75 lb

Width

9 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Configuration

With Seal Kit

No

With Test Point

Yes

Logistics

Carton Quantity

9

Standard Package

1