HUBBELL POWER SYSTEMS
Image of 625LUGU4 600A Aluminum Shear Bolt Lug, 750 - 1250mcm

600A Aluminum Shear Bolt Lug, 750 - 1250mcm

Brand: Hubbell Power Systems

Catalog ID: 625LUGU4

Shear Bolt Lug for T-body Kits, 600A, Conductor Range = #750 Standed to 1250 Stranded

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUGU4

Connector Type

Shear Bolt

Material Type

Standard

Type

600Amp DeadBreak

UPC

096359669555

Dimensions

Dimensions

1.42 in x 1.42 in x 4.13 in

Height

4.13 in

Length

1.42 in

Weight

1.25 lb

Width

1.42 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

750

Stranded or Compressed Conductor

1250

Configuration

Connector Type

Shear Bolt

Logistics

Carton Quantity

3

Standard Package

3