HUBBELL POWER SYSTEMS
Image of 625SBS 600A Standoff Bushing with Stud

600A Standoff Bushing with Stud

Brand: Hubbell Power Systems

Catalog ID: 625SBS

25/28 kV 600 Amp Standoff Bushing with Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625SBS

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359567455

Dimensions

Weight

2.75 lb

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1