
Brand: Hubbell Power Systems
Catalog ID: 625LUG36T
Accessory Type
Crimp Connectors
Catalog Number
625LUG36T
Connector Type
Aluminum Threaded
Material Type
Non-Standard
Type
Tools / Lugs / Parts
Dimensions
1.32 in x 1.32 in x 6.125 in
Height
6.125 in
Length
1.32 in
Weight
0.6 lb
Width
1.32 in
Current Rating
600 A
Solid or Compacted Conductor
750/800
Stranded or Compressed Conductor
650
Connector Type
Aluminum Threaded
Standard Package
1