HUBBELL POWER SYSTEMS
Image of T6002233 6ft. #2 Spiked Temporary Grounding Set for URD Cable with Ground Rod
Image of T6002233 6ft. #2 Spiked Temporary Grounding Set for URD Cable with Ground Rod
play

6ft. #2 Spiked Temporary Grounding Set for URD Cable with Ground Rod

Brand: Chance Lineman Tools & Equipment

Catalog ID: T6002233

6ft. #2 Spiked Temporary Grounding Set for URD Cable with Ground Rod

  • For temporary grounding of underground distribution cable with jacket over concentric neutral
  • Used to confirm the cable that will be worked on is de-energized
  • Spike-point ensures contact with center conductor
  • Spike-point clamp main-line capacity is 2-1/2in.
  • C-clamp in spike-point sets fits conductors from #6 (0.162in.) to 636 kcmil ACSR (0.998in.)
  • Each set includes 6ft. of #2 copper clear-jacket ground cable and ferrules, a spike-point clamp and C-clamp
  • Includes 24in. screw-in copper-clad ground rod for easy handling

Product details

General

Catalog Number

T6002233

EU RoHS Indicator

No

UPC

096359061694

Dimensions

Weight

11.76 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding