HUBBELL POWER SYSTEMS
Image of G3370 Temporary Screw-In Ground Rod, 6 ft (1.8 m)

Temporary Screw-In Ground Rod, 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: G3370

6ft. Temporary Screw-In Ground Rod

  • Screw-In Ground Rod provides a temporary ground when a system ground is not available
  • When installed, the 6' spiraled ground rod develops less resistance than straight ground rods
  • Actual effectiveness depends upon soil properties
  • The reusable Ground Rod is copper clad
  • The helix (spiral), handle and wing nut are bronze

General

Catalog Number

G3370

EU RoHS Indicator

UPC

096359038207

Dimensions

Weight

7.595 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Certifications And Compliance

EU RoHS Indicator

Fault Current - ASTM Grade

ASTM Grade 3