HUBBELL POWER SYSTEMS
6IN Bushing Cover - 14IN High - Horz Exi
Image of BCH-0600X1400B 6IN Bushing Cover - 14IN High - Horz Exi

6IN Bushing Cover - 14IN High - Horz Exi

Brand: Greenjacket

Catalog ID: BCH-0600X1400B

6IN Bushing Cover - 14IN High - Horz Exi

6IN Bushing Cover - 14IN High - Horz Exi

  • Modifiable cover exits where needed
  • Modifiable collar height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation
  • Horizontal exits

General

Application

Protective cover for a variety of connectors/bushing configurations

Catalog Number

BCH-0600X1400B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Depth

12 1/2 in

Height

18 1/4 in

Width

6 1/4 in