HUBBELL POWER SYSTEMS
Image of C2110019 6in OFFSET SEGMENT ONLY for STEEL BANDED TRANSFORMER BRACKETS
Buy America(n) Qualified

6in OFFSET SEGMENT ONLY for STEEL BANDED TRANSFORMER BRACKETS

Brand: Chance

Catalog ID: C2110019

Galvanized Steel Banded Transformer Cluster Component, 6" bracket only. Can be combined with other accessory components to customize for specific requirements.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

C2110019

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359014508

Dimensions

Distance From Pole

N/A

Weight

5.22 lb

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No