
Brand: Greenjacket
Catalog ID: SCH-0600X2045B
6IN x 2IN Channel Cover
Application
Protective cover for structures, de-energized side of disconnects & GOAB's
Catalog Number
SCH-0600X2045B
Color
Green
Material - Body
Polyurea
Product Category
Wildlife Protectors
Dimensions
45 in x 6 1/4 in x 2 in
Height
2 in
Length
45 in
Width
6 1/4 in