HUBBELL POWER SYSTEMS
Image of BCH-0750X1275B 7 1/2IN Bushing Cover - Horz Exit

7 1/2IN Bushing Cover - Horz Exit

Brand: Greenjacket

Catalog ID: BCH-0750X1275B

7 1/2IN Bushing Cover - Horz Exit

7 1/2IN Bushing Cover - Horz Exit

  • Modifiable cover exits where needed
  • Modifiable collar height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation
  • Horizontal exits

General

Application

Protective cover for a variety of connectors/bushing configurations

Catalog Number

BCH-0750X1275B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Depth

12 in

Height

16 3/4 in

Width

8 1/2 in