HUBBELL POWER SYSTEMS
7 1/2IN x 20IN Bushing Cover - Custom Ex
Image of BCX-0750X2000B 7 1/2IN x 20IN Bushing Cover - Custom Ex

7 1/2IN x 20IN Bushing Cover - Custom Ex

Brand: Greenjacket

Catalog ID: BCX-0750X2000B

7 1/2IN x 20IN Bushing Cover - Custom Ex

7 1/2IN x 20IN Bushing Cover - Custom Ex

  • Modifiable cover exits where needed
  • Modifiable height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation
  • Vertical exits

General

Application

Protective cover for a variety of connectors/bushing configurations

Catalog Number

BCX-0750X2000B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Height

23 15/16 in

Width

7 1/2 in