HUBBELL POWER SYSTEMS
7 1/2IN x 7 1/2IN Post Insulator Cover -
Image of PIC-0750X0750B 7 1/2IN x 7 1/2IN Post Insulator Cover -

7 1/2IN x 7 1/2IN Post Insulator Cover -

Brand: Greenjacket

Catalog ID: PIC-0750X0750B

7 1/2IN x 7 1/2IN Post Insulator Cover -

7 1/2IN x 7 1/2IN Post Insulator Cover -

  • Modifiable cover exits where needed
  • Modifiable collar height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation
  • Horizontal exits

General

Application

Protective cover for a variety of connectors/bushing configurations

Catalog Number

PIC-0750X0750B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Depth

7 1/2 in

Height

11 1/2 in

Width

11 in