HUBBELL POWER SYSTEMS
Image of EM-4251-7-BOH 7 Position Ground Block

7 Position Ground Block

Brand: EMC

Catalog ID: EM-4251-7-BOH

7-position ground block, 1⁄2" x 1⁄2" with 1⁄4" mounting holes, brass hex head screws with slots.

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

Grounding in remote sites, building entrance

General

Catalog Number

EM-4251-7-BOH

Dimensions

Length

4.5 in

Length Threaded Area

0.5 in