HUBBELL POWER SYSTEMS
Image of GS30072CP 72" 30K Guy Strain, Clevis / Thimble-Eye

72" 30K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS30072CP

72" Fiberglass Guy Strain- 30,000 lb Series- Clevis / Thimble-Eye

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS30072CP

Description - End Fitting

Clevis - Thimble-Eye

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359509059

Dimensions

Diameter - Rod / Tube

0.75 in

Length

72 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

85 in

Weight

8 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1