HUBBELL POWER SYSTEMS
Image of GS16078EE 78" 16K Guy Strain, Eye / Eye

78" 16K Guy Strain, Eye / Eye

Brand: Chance

Catalog ID: GS16078EE

78" Fiberglass Guy Strain; 16,000 lb Series; Eye / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16078EE

Description - End Fitting

Eye - Eye

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

78 in

Length - Clevis Pin Center to Clevis Bottom

2 in

Mounting Bolt Spacing

86 in

Weight

4.2 lb

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Standard Package

1