HUBBELL POWER SYSTEMS
78" 21K Guy Strain, Clevis / Clevis + 2 Rollers
Image of GS21078CC2 78" 21K Guy Strain, Clevis / Clevis + 2 Rollers
Buy America(n) Qualified

78" 21K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS21078CC2

78" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21078CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359313441

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

78 in x 1.8 in x 0.8 in

Height

0.8 in

Length

78 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

87 in

Weight

7.2 lb

Width

1.8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Pallet Quantity

120

Standard Package

1