HUBBELL POWER SYSTEMS
7H 35MM Grounding Ball Stud with Overall Length of 5.3 in (134 mm)
Image of PSC6003581 7H 35MM Grounding Ball Stud with Overall Length of 5.3 in (134 mm)

7H 35MM Grounding Ball Stud with Overall Length of 5.3 in (134 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003581

7H 35MM Grounding Ball Stud with Overall Length of 5.3in.

  • Designed and tested to ASTM F855 Grade 7H asymetrical ultimate rating of 68kA at X/R=30
  • For use with ball stud or universal 35mm ground clamps
  • Hex width of 1-1/2in.
  • Ball diameter of 35mm
  • Overall length of 5.32in.
  • 2.1in. threaded shank with 3/4in.-10 UNC

General

Catalog Number

PSC6003581

Material - Threads

3/4-10 UNC - 2A

UPC

096359698760

Dimensions

Length

5.3 in

Weight

1.8 lb

Certifications And Compliance

Fault Current - ASTM Grade

Grade 7H

Logistics

Pallet Quantity

1000

Standard Package

1