
Brand: Greenjacket
Catalog ID: SCH-0700X3045B
7IN x 3IN Channel Cover
Application
Protective cover for structures, de-energized side of disconnects & GOAB's
Catalog Number
SCH-0700X3045B
Color
Green
Material - Body
Polyurea
Product Category
Wildlife Protectors
Dimensions
45 in x 7 1/4 in x 3 in
Height
3 in
Length
45 in
Width
7 1/4 in