HUBBELL POWER SYSTEMS
Image of BCX-0850X1900B 8 1/2IN Bushing Cover - Vert Exit

8 1/2IN Bushing Cover - Vert Exit

Brand: Greenjacket

Catalog ID: BCX-0850X1900B

8 1/2IN Bushing Cover - Vert Exit

8 1/2IN Bushing Cover - Vert Exit

  • Modifiable cover exits where needed
  • Modifiable height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation
  • Vertical exits

General

Application

Protective cover for a variety of connectors/bushing configurations

Catalog Number

BCX-0850X1900B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Height

22 11/16 in

Width

8 1/2 in