HUBBELL POWER SYSTEMS
8 in (203 mm) Round Boom Adapter with Slide Pad For Bipod 3 Phase Lift
Image of C4002392 8 in (203 mm) Round Boom Adapter with Slide Pad For Bipod 3 Phase Lift

8 in (203 mm) Round Boom Adapter with Slide Pad For Bipod 3 Phase Lift

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4002392

BOOM, ADAPTER BIPOD

For use with Bi-Pod assembly in H486310 Three-Phase Arm

General

Catalog Number

C4002392

UPC

096359498803

Dimensions

Weight

80 lb

Weight Metric

36.3 kg