HUBBELL POWER SYSTEMS
Image of EM-4250-8HAS 8 Position Ground Block

8 Position Ground Block

Brand: EMC

Catalog ID: EM-4250-8HAS

8-position ground block, 360 brass, with 1⁄4–20 hex cap screws with slots, through holes. 1⁄4" mounting holes.

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

Grounding in remote sites, building entrance

General

Catalog Number

EM-4250-8HAS

Dimensions

Length

6.625 in

Length Threaded Area

0.75 in