HUBBELL POWER SYSTEMS
80 kV Resistors Bag, 4 ft (1,219 mm) X 7 in (177 mm)
Image of P6244 80 kV Resistors Bag, 4 ft (1,219 mm) X 7 in (177 mm)

80 kV Resistors Bag, 4 ft (1,219 mm) X 7 in (177 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6244

80kV RESISTORS BAG, 4 ft L X 7 in W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Velcro® closures

General

Catalog Number

P6244

EU RoHS Indicator

No

Type

Container

UPC

096359050452

Dimensions

Length

48 in

Weight

1.2 lb

Weight Metric

0.5 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No