HUBBELL POWER SYSTEMS
Image of CHDDEA86EBREA 8ft DEADEND CROSSARM

8ft DEADEND CROSSARM

Brand: Chance

Catalog ID: CHDDEA86EBREA

Deadend crossrms are used to counterbalance the conductor pull, at corners, angles and where switches are installed.

Wood deadend crossarms offered by the Hubbell-Chance brand are manufactured from strong, dence-fiber Apitong wood.

  • Material: Apitong wood treated with copper naphthenate per AWPA P8 specification and 6061-T6 aluminum fittings
  • 13/16" mounting holes on 10" centers. Bottom hole is open slot.
  • 5/8" attachment hardware - 5 locations
  • RUS listed - gj - Crossarm Assemblies

General

Catalog Number

CHDDEA86EBREA

Color

Brown

Material

Apitong

Mounting Hardware

3/4"

Type

Arm

UPC

096359572596

Dimensions

Dimensions

96 in x 11.960 in x 18.000 in

Distance From Pole

N/A

Height

18 in

Length

96 in

Weight

104.2 lb

Width

11.96 in

Logistics

Pallet Quantity

10