
Brand: Greenjacket
Catalog ID: SCH-0800X4045B
8IN x 4IN Channel Cover
Application
Protective cover for structures, de-energized side of disconnects & GOAB's
Catalog Number
SCH-0800X4045B
Color
Green
Material - Body
Polyurea
Product Category
Wildlife Protectors
Dimensions
45 in x 8 1/4 in x 4 in
Height
4 in
Length
45 in
Width
8 1/4 in