

Brand: ANDERSON
Catalog ID: VCJS834R
Catalog Number
VCJS834R
Compression Tool Type
VersaCrimp Tooling ONLY|VC8
Material
Aluminum Alloy
Material Type
Non-Standard
Product Type
Compression Splice
Series
VERSA-CRIMP® Series
UPC
096359336792
Dimensions
14.625 in x 1.781 in x 1.781 in
Height
1.781 in
Length
14.625 in
Length Before Compression
14.62 in
Weight
2.058 lb
Width
1.781 in
Conductor Compatibility
ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;ACAR-853.7-30/7
Conductor Diameter (VersaCrimp) - Maximum
1.14 in
Conductor Diameter (VersaCrimp) - Minimum
1.051 in
UL Listed
No
Compression Method
VersaCrimp Tooling ONLY|VC8
Compression Tool Type
VersaCrimp Tooling ONLY|VC8