HUBBELL POWER SYSTEMS
Image of 625LUG40T 900 Stranded or Compressed Lug, Aluminum, Threaded

900 Stranded or Compressed Lug, Aluminum, Threaded

Brand: Hubbell Power Systems

Catalog ID: 625LUG40T

Compression Lug Aluminum Threaded.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUG40T

Material Type

Non-Standard

Type

Tools / Lugs / Parts

UPC

096359662259

Dimensions

Weight

0.6 lb

Conductor Related

Solid or Compacted Conductor

1000

Stranded or Compressed Conductor

900

Logistics

Carton Quantity

12

Standard Package

1