HUBBELL POWER SYSTEMS
Image of 925CP 900A 25kV Class Connecting Plug (copper)

900A 25kV Class Connecting Plug (copper)

Brand: Hubbell Power Systems

Catalog ID: 925CP

25kV Deadbreak Connecting Plug with Copper Current Carrying Components

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

925CP

Type

Connecting Plug

UPC

096359393726

Dimensions

Dimensions

8.25 in x 4.00 in x 4.00 in

Height

4 in

Length

8.25 in

Width

4 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

900 A

kV Class

25/28 kV;15 kV