HUBBELL POWER SYSTEMS
Image of 925SA 900A 35kV Class Copper Stud 5/8-11, Bolted Systems

900A 35kV Class Copper Stud 5/8-11, Bolted Systems

Brand: Hubbell Power Systems

Catalog ID: 925SA

5/8 - 11 Copper Stud for 25kV Deadbreak Applications

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Tin plated copper stud for 900 A

General

Catalog Number

925SA

Type

Copper Stud

UPC

096359393856

Dimensions

Dimensions

2.215 in x .679 in x .679 in

Height

.679 in

Length

2.215 in

Width

.679 in

Electrical Ratings

Current Rating

900 A

kV Class

25/28 kV;15 kV