HUBBELL POWER SYSTEMS
96" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16096CC1 96" 16K Guy Strain, Clevis / Clevis + 1 Roller
Buy America(n) Qualified

96" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16096CC1

96" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16096CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359313267

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

96 in x 2.75 in x 2.13 in

Height

2.13 in

Length

96 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

104 in

Weight

5.1 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

250

Standard Package

10