HUBBELL POWER SYSTEMS
Image of GS21096CP 96" 21K Guy Strain, Clevis / Thimble-Eye
*Representative image
Image of GS21096CP 96" 21K Guy Strain, Clevis / Thimble-Eye
Image of GS21096CP 96" 21K Guy Strain, Clevis / Thimble-Eye

96" 21K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS21096CP

96" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21096CP

Description - End Fitting

Clevis - Thimble-Eye

EU RoHS Indicator

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359313489

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

96 in x 1.38 in x 1.04 in

Height

1.04 in

Length

96 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

105 in

Weight

7.28 lb

Width

1.38 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Standard Package

1