HUBBELL POWER SYSTEMS
96" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller
Image of GS21096CP1SC 96" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

96" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand: Chance

Catalog ID: GS21096CP1SC

96" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Thimble-Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21096CP1SC

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

96 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

6.9 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1