HUBBELL POWER SYSTEMS
96" 30K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS30096CC1 96" 30K Guy Strain, Clevis / Clevis + 1 Roller
*Representative image
Image of GS30096CC1 96" 30K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS30096CC1 96" 30K Guy Strain, Clevis / Clevis + 1 Roller

96" 30K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS30096CC1

96" Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30096CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359509394

Dimensions

Diameter - Rod / Tube

0.75 in

Dimensions

96 in x 1.5 in x 1.2 in

Height

1.2 in

Length

96 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

108 in

Weight

10 lb

Width

1.5 in

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

Logistics

Carton Quantity

5

Pallet Quantity

125

Standard Package

1