HUBBELL POWER SYSTEMS
Image of 400013728 A-CABLE SUSPENSION BOLT, 3/4in x 10in

A-CABLE SUSPENSION BOLT, 3/4in x 10in

Brand: Chance

Catalog ID: 400013728

Square head A-cable suspension bolt for attaching suspension clamps to poles in communications cable applications. Includes 2 assembled square nuts, 6" thread length and cone point.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Rated tensile strength is 18,350 lbs.
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with Telcordia GR-3174-CORE specification

General

Catalog Number

400013728

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

Type

Machine Bolts

UPC

096359070566

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

10.00 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

10 in

Length Threaded Area

6 in

Weight

1.51 lb

Width

1.125 in

Certifications And Compliance

CAO Specification Number

6645

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

1440