HUBBELL POWER SYSTEMS
A-CABLE SUSPENSION BOLT, 5/8in x 16in
Image of 400013686 A-CABLE SUSPENSION BOLT, 5/8in x 16in

A-CABLE SUSPENSION BOLT, 5/8in x 16in

Brand: Chance

Catalog ID: 400013686

Square head A-cable suspension bolt for attaching suspension clamps to poles in communications cable applications. Includes 2 assembled square nuts, 6" thread length and cone point.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with Telcordia GR-3174-CORE specification

General

Catalog Number

400013686

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359070528

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

16.500 in x 1.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

16.5 in

Length Threaded Area

6 in

Weight

1.44 lb

Width

1 in

Certifications And Compliance

CAO Specification Number

6645

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

1440