HUBBELL POWER SYSTEMS
Image of SPM29471 ACME Eyenut for Strain Jacks

ACME Eyenut for Strain Jacks

Brand: CHANCE Lineman Grade Tools

Catalog ID: SPM29471

EYENUT, ACME, Acme Eyenut.

Acme Eyenut

General

Catalog Number

SPM29471

EU RoHS Indicator

No

Style

Accessories

UPC

096359053088

Dimensions

Dimensions

3.75 in x 3 in x 1.5 in

Dimensions Metric

95 mm x 76 mm x 38 mm

Height

1.5 in

Height Metric

38 mm

Length

3.75 in

Length Metric

95 mm

Weight

2 lb

Weight Metric

0.9 kg

Width

3 in

Width Metric

76 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No