HUBBELL POWER SYSTEMS
ADAPTER BOOT for CABLE GUARD, 1in - 2in SIZE, POLYETHYLENE
Image of PSC2030557 ADAPTER BOOT for CABLE GUARD, 1in - 2in SIZE, POLYETHYLENE

ADAPTER BOOT for CABLE GUARD, 1in - 2in SIZE, POLYETHYLENE

Brand: Chance

Catalog ID: PSC2030557

Installed at the ground line, adpater boots protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Adapter fits both 1" and 2" cable guards
  • Gray color
  • 4 mounting holes

General

Catalog Number

PSC2030557

Material

Polyethylene

Number of Holes

4

UPC

096359656821

Dimensions

Dimensions

4 x 6 in x 3 in

Height

3 in

Length

4

Weight

.15 lb

Width

6 in

Configuration

Number of Holes

4

Logistics

Carton Quantity

10

Pallet Quantity

800