HUBBELL POWER SYSTEMS
ADAPTER BOOT for CABLE GUARD, 2in - 5in SIZE, POLYETHYLENE
Image of PSC2030558 ADAPTER BOOT for CABLE GUARD, 2in - 5in SIZE, POLYETHYLENE
Image of PSC2030558 ADAPTER BOOT for CABLE GUARD, 2in - 5in SIZE, POLYETHYLENE

ADAPTER BOOT for CABLE GUARD, 2in - 5in SIZE, POLYETHYLENE

Brand: Chance

Catalog ID: PSC2030558

Installed at the ground line, adpater boots protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Adapter fits 2" to 5" cable guards
  • Gray color
  • 8 mounting holes

General

Catalog Number

PSC2030558

Material

Polyethylene

Number of Holes

8

UPC

096359656838

Dimensions

Dimensions

8.8 in x 9.8 in x 19 in

Height

19 in

Length

8.8 in

Weight

4.76 lb

Width

9.8 in

Configuration

Number of Holes

8

Logistics

Carton Quantity

2

Pallet Quantity

36