HUBBELL POWER SYSTEMS
Image of 642AWA18 ADJUST-A-GRIP GUY DEADEND, 0.642in DIA. STRAND, 43,240lbs STRENGTH

ADJUST-A-GRIP GUY DEADEND, 0.642in DIA. STRAND, 43,240lbs STRENGTH

Brand: Chance

Catalog ID: 642AWA18

The Adjust-a-Grip is a deadend for 0.642" dia. 19, #8 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product details

General

Catalog Number

642AWA18

Tensile Strength

.

UPC

096359073154

Dimensions

Dimensions

32.000 in x 5.000 in x 3.500 in

Distance From Pole

N/A

Height

3.5 in

Length

32 in

Weight

14.7 lb

Width

5 in

Logistics

Pallet Quantity

96

Resources and downloads

Media

Videos