HUBBELL POWER SYSTEMS
ADJUST-A-GRIP GUY DEADEND, 0.801in/0.810in DIA. STRAND, 66,770lbs/61,700lbs STRENGTH
Image of 805AWA0 ADJUST-A-GRIP GUY DEADEND, 0.801in/0.810in DIA. STRAND, 66,770lbs/61,700lbs STRENGTH

ADJUST-A-GRIP GUY DEADEND, 0.801in/0.810in DIA. STRAND, 66,770lbs/61,700lbs STRENGTH

Brand: Chance

Catalog ID: 805AWA0

The Adjust-a-Grip is a deadend for 0.801" dia. 37, #9 or 0.810" dia. 19, #6 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

General

Catalog Number

805AWA0

EU RoHS Indicator

No

Tensile Strength

66770 lb.

UPC

096359074755

Dimensions

Distance From Pole

N/A

Weight

18.87 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

66770 lb.

Logistics

Carton Quantity

2

Pallet Quantity

36