HUBBELL POWER SYSTEMS
Image of 1GA0 ADJUST-A-GRIP GUY DEADEND, 1in DIA. STRAND, 104,500 STRENGTH

ADJUST-A-GRIP GUY DEADEND, 1in DIA. STRAND, 104,500 STRENGTH

Brand: Chance

Catalog ID: 1GA0

The Adjust-a-Grip is a deadend for 1" dia. 37 wire galvanized steel guy strand per ASTM A475. Strength exceeds the rated breaking strength of the strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

General

Catalog Number

1GA0

EU RoHS Indicator

No

Tensile Strength

104500 lb.

UPC

096359067030

Dimensions

Distance From Pole

N/A

Weight

25.48 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

104500 lb.

Logistics

Pallet Quantity

30