Brand: Chance
Catalog ID: 34GA18FPL
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
34GA18FPL
EU RoHS Indicator
No
Tensile Strength
58300 lb.
UPC
096359464389
Dimensions
48.500 in x 5.630 in x 4.690 in
Distance From Pole
N/A
Height
4.69 in
Length
48.5 in
Weight
20 lb
Width
5.63 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
30