HUBBELL POWER SYSTEMS
Image of 916GA18 ADJUST-A-GRIP GUY DEADEND, 9/16in DIA. STRAND, 35,000lbs STRENGTH
Buy America(n) Qualified

ADJUST-A-GRIP GUY DEADEND, 9/16in DIA. STRAND, 35,000lbs STRENGTH

Brand: Chance

Catalog ID: 916GA18

The Adjust-a-Grip is a deadend for 9/16" dia. 7 or 19 wire galvanized steel guy strand per ASTM A475. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

General

Catalog Number

916GA18

Tensile Strength

35000 lb.

UPC

096359076049

Dimensions

Dimensions

30.000 in x 5.000 in x 3.375 in

Distance From Pole

N/A

Height

3.375 in

Length

30 in

Weight

11.03 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Force Related

Tensile Strength

35000 lb.

Logistics

Carton Quantity

4

Pallet Quantity

120