HUBBELL POWER SYSTEMS
Image of M47241 Adjustable Hook Assembly for Adjustable Strain Poles

Adjustable Hook Assembly for Adjustable Strain Poles

Brand: CHANCE Lineman Grade Tools

Catalog ID: M47241

The adjustable Hook Assembly can be used with the adjustable strain poles as a direct method of relieving the load on a suspension string. The conductor clamp has a contoured seat with a trapping gripper and is operated by an eyescrew. Conductor range is 1.125" to 25" diameter. The hook can be positioned every 6" on the strain pole. The hook is self-aligning within a range of 45˚ either side of vertical. The maximum load is 3,500 pounds.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

General

Catalog Number

M47241

Style

Adjustable Hook Assembly

UPC

096359048022

Dimensions

Dimensions

14 in x 9.5 in x 6 in

Dimensions Metric

356 mm x 241 mm x 152 mm

Height

6 in

Height Metric

152 mm

Length

14 in

Length Metric

356 mm

Weight

6 lb

Weight Metric

2.7 kg

Width

9.5 in

Width Metric

241 mm

Logistics

Carton Quantity

1

Pallet Quantity

100