HUBBELL POWER SYSTEMS
Image of T4031101 Adjustable Insulator Fork
* Representative image
Image of T4031101 Adjustable Insulator Fork
Buy America(n) Qualified

Adjustable Insulator Fork

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4031101

UNIVERSAL TOOL-ADJ INSULAT FORK 2.25-3.5, Designed to grasp 9" and 10" disk insulators used in deadend construction,will raise most pin type insulators up to 15 lb. Fiber jaws open and close by rotating screw.

  • Like M445567, for polymer insulators
  • Jaws adjust from 2.25 in (57 mm) to 3.5 in (89 mm) across inside center of fork

Product details

General

Catalog Number

T4031101

EU RoHS Indicator

No

Style

Adjustable Insulator Forks; 2.25" (57 mm) to 3.5" (89 mm) Opening

UPC

096359059394

Dimensions

Dimensions

12 in x 7.63 in x 6.25 in

Dimensions Metric

30.5 mm x 19.4 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

12 in

Length Metric

30.5 mm

Weight

2.25 lb

WeightMetric

1 kg

Width

7.63 in

WidthMetric

19.4 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Sales Drawings