HUBBELL POWER SYSTEMS
Image of H49251 Adjustable Ladder Hook, 14 in

Adjustable Ladder Hook, 14 in

Brand: CHANCE Lineman Grade Tools

Catalog ID: H49251

HOOK, 14" ASSEMBLY, The Adjustable Hook is easily attached in one quick operation. Just position on the Epoxiglas® side rail, swing the bolt around and tighten the wing nut. The hook is made of 1" diameter heat-treated, rust-resistant steel and is equipped with a rugged chain and chain snap for a positive lock between the ladder and the support. Hooks are rated at 1,000 lb. per pair. Adjustable Hooks for Epoxiglas® ladders are popular with hot line maintenance and construction crews. Adjustable hooks can be used with Epoxiglas® Hook Ladders to obtain a more convenient position, or attached to an Epoxiglas® Service Ladder for use as a temporary hook ladder. Adjustable Hooks are ideal for suspension use where there are uneven or sloping supports.

  • Easily attaches in one quick operation
  • Position onEpoxiglas® side rail, swing bolt around and tighten wing nut
  • Made of 1"-dia. heat-treated, rust-resistant steel
  • Equipped with rugged chain and chain snap for positive lock between ladder and support
  • Hooks are rated at 1,000 lbs. per pair
  • Adjustable hooks can be used with Epoxiglas® Hook Ladders to obtain a more convenient position
  • Can be attached to an Epoxiglas® Service Ladder for use as a temporary hook ladder
  • Adjustable Hooks are ideal for suspension use for uneven or sloping supports