HUBBELL POWER SYSTEMS
Image of H49041 Adjustable Ladder Hook, 8 in

Adjustable Ladder Hook, 8 in

Brand: CHANCE Lineman Grade Tools

Catalog ID: H49041

HOOK, 8" ASSEMBLY, The Adjustable Hook is easily attached in one quick operation. Just position on the Epoxiglas® side rail, swing the bolt around and tighten the wing nut. The hook is made of 1" diameter heat-treated, rust-resistant steel and is equipped with a rugged chain and chain snap for a positive lock between the ladder and the support. Hooks are rated at 1,000 lb. per pair. Adjustable Hooks for Epoxiglas® ladders are popular with hot line maintenance and construction crews. Adjustable hooks can be used with Epoxiglas® Hook Ladders to obtain a more convenient position, or attached to an Epoxiglas® Service Ladder for use as a temporary hook ladder. Adjustable Hooks are ideal for suspension use where there are uneven or sloping supports.

  • Easily attaches in one quick operation
  • Position onEpoxiglas® side rail, swing bolt around and tighten wing nut
  • Made of 1"-dia. heat-treated, rust-resistant steel
  • Equipped with rugged chain and chain snap for positive lock between ladder and support
  • Hooks are rated at 1,000 lbs. per pair
  • Adjustable hooks can be used with Epoxiglas® Hook Ladders to obtain a more convenient position
  • Can be attached to an Epoxiglas® Service Ladder for use as a temporary hook ladder
  • Adjustable Hooks are ideal for suspension use for uneven or sloping supports

General

Catalog Number

H49041

EU RoHS Indicator

No

Style

Adjustable Ladder Hook

U-Rail Size

2.0 in, 5.0 cm

UPC

096359041061

Dimensions

Diameter

2 in

Diameter - Hook

8 in

Dimensions

12 in x 12 in x 6 in

Dimensions Metric

30.5 mm x 30.5 mm x 15.2 mm

Height

6 in

Height Metric

15.2 mm

Length

12 in

Length Metric

30.5 mm

Weight

14 lb

WeightMetric

6.3 kg

Width

12 in

WidthMetric

30.5 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No