Brand: Opti-Loop
Catalog ID: ATB115050
Application
Attaches snowshoes or other devices directly to the messenger
Catalog Number
ATB115050
Material
6063 Alloy Aluminum with Galvanized Nut and Bolt
Height
11.5 in
Conductor Type
Messenger Strand
Messenger Diameter - Maximum
0.313 in
Messenger Diameter - Minimum
0.25 in